Image of 2054TH #2TS 1 in. Rigid/EMT Threaded Hanger
* Representative image
Image of 2054TH #2TS 1 in. Rigid/EMT Threaded Hanger

#2TS 1 in. Rigid/EMT Threaded Hanger

Brand: Raco

Catalog ID: 2054TH

#2TS 1 in. Rigid/EMT Threaded Hanger

  • Hangers are supplied with a retained bold and threaded hole eliminating the need for a nut
  • The design allows for quick and easy installation using a screwdriver or nut driver
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

2054TH

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hangers

Hanger Size

2

Material

Steel

Max Load Lbs.

60 lb

UPC

050169911921

Dimensions

Dimensions

1.437 in x 0.89 in x 2.48 in

EMT Size

1 in

Height

2.48 in

Length

1.437 in

Rigid/IMC Size

1 in

Trade Size

1 in

Weight

0.084 lb

Width

0.89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

9600

Resources and downloads