Image of 2056TH #4TS 1-1/2 in. Rigid Threaded Hanger
* Representative image
Image of 2056TH #4TS 1-1/2 in. Rigid Threaded Hanger

#4TS 1-1/2 in. Rigid Threaded Hanger

Brand: Raco

Catalog ID: 2056TH

#4TS 1-1/2 in. Rigid Threaded Hanger

  • Hangers are supplied with a retained bold and threaded hole eliminating the need for a nut
  • The design allows for quick and easy installation using a screwdriver or nut driver
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

2056TH

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hangers

Hanger Size

4

Material

Steel

Max Load Lbs.

80 lb

UPC

050169911952

Dimensions

Dimensions

2 in x 1 in x 3.48 in

Height

3.48 in

Length

2 in

Rigid/IMC Size

1.5 in

Trade Size

Rigid/IMC 1-1/2 in

Weight

0.151 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

7200

Resources and downloads