Image of 2058TH #5TS 2 in. Rigid/EMT Threaded Hanger
* Representative image
Image of 2058TH #5TS 2 in. Rigid/EMT Threaded Hanger

#5TS 2 in. Rigid/EMT Threaded Hanger

Brand: Raco

Catalog ID: 2058TH

#5TS 2 in. Rigid/EMT Threaded Hanger

  • Hangers are supplied with a retained bold and threaded hole eliminating the need for a nut
  • The design allows for quick and easy installation using a screwdriver or nut driver
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

2058TH

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hangers

Hanger Size

5

Material

Steel

Max Load Lbs.

100 lb

UPC

050169911969

Dimensions

Dimensions

2.438 in x 1 in x 3.91 in

EMT Size

2 in

Height

3.91 in

Length

2.438 in

Rigid/IMC Size

2 in

Trade Size

2 in

Weight

0.169 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

3600

Resources and downloads