Brand: Raco
Catalog ID: 808U
Catalog Number
808U
EU RoHS Indicator
Contact Manufacturer
Material
808U
Paintable/Stainable
Yes
Size
4 in
Type
Exposed Cover
UPC
050169978085
Cubic Capacity
6.5 cu.in
Dimensions
0.562 in x 4.125 in x 4.125 in
Height
4.125 in
Length
0.562 in
Weight
0.392 lb
Width
4.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
3960