Image of 8240 4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush
Image of 8240 4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush
play
360 View
Image of 8240 4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush
+2
Image of 8240 4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

Brand: Raco

Catalog ID: 8240

4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

  • Welded steel construction with "TS" side-mount bracket with gauging tabs and recessed nailing spurs and nonmetallic sheathed cable clamps
  • 4 in. square x 2-1/8 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and one 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

8240

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002407

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Weight

1.104 lb

Width

4.313 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1100

Resources and downloads

Media

360 View