4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket
Image of 155 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

Brand: Raco

Catalog ID: 155

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

  • Drawn steel construction with "TS" side-mount bracket
  • 4 in. x 1-1/2 in. deep
  • BX clamps provided for steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Supplied with two 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

155

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001554

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.04 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

No

Size

4 in

Weight

0.656 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650