Image of 2092 1/2 in. EMT 2-Hole Strap

1/2 in. EMT 2-Hole Strap

Brand: Raco

Catalog ID: 2092

1/2 in. EMT 2-Hole Strap

Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2092

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169020920

Dimensions

Dimensions

2.293 in x 0.57 in x 0.74 in

Height

0.74 in

Length

2.293 in

Trade Size

1/2 in

Weight

0.013 lb

Width

0.57 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

33600