Brand: Raco
Catalog ID: 8996-1
Catalog Number
8996-1
EU RoHS Indicator
Contact Manufacturer
Material
8996-1
Type
Pigtail
UPC
050169899618
Dimensions
8 in x 0.4 in x 0.5 in
Height
0.5 in
Length
8 in
Weight
0.1 lb
Width
0.4 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
40
Minimum Pack Quantity
40
Packaging Type
Bag
Pallet Quantity
4800