Round cast iron floor box for concrete, tile or wood floors
Image of 6224 Round cast iron floor box for concrete, tile or wood floors

Round cast iron floor box for concrete, tile or wood floors

Brand: Raco

Catalog ID: 6224

Round cast iron floor box for concrete, tile or wood floors

  • Cast iron, water tight boxes are non-adjustable.
  • Gray powder coat paint inside and out for additional corrosion resistance.
  • 1/2" and 3/4" threaded conduit openings are standard
  • all bottom openings are accessible.
  • If floor covering is used, discard included brass flush ring and replace with RACO® 6230 or 6235 brass carpet flange.
  • RACO® 6224 includes box, 6249 brass duplex cover with lift lids, and brass tile flange. Receptacle is not included.
  • Cast-iron box with brass cover
  • Installs a wood floor electrical outlet
  • Lids provide a watertight seal
  • UL listed

General

Application

  • Concrete
  • Tile
  • Wood

Catalog Number

6224

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6224

Number of Gang(s)

1-Gang

Number Of Outlets

2 (Bottom Only)

Type

  • Boxes
  • Covers

Type of Use

Concrete, Wood

UPC

050169062241

Dimensions

Cubic Capacity

18.5 cu.in

Dimensions

4.625 in x 4.625 in x 4.25 in

Height

4.25 in

Length

4.625 in

Weight

2.9 lb

Width

4.625 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

2 (Bottom Only)

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

300