2002
* Representative image
2002
play
360 View

1/2 in. EMT Set-Screw Connector, Uninsulated

OR

Brand:

Raco

Catalog ID:

2002

1/2 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 1 set-screw

Product details

Conduit

General

Catalog Number

2002

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169020029

Dimensions

Dimensions

1.417 in x 0.858 in x 0.858 in

Height

0.858 in

Length

1.417 in

Trade Size

1/2 in

Weight

0.093 lb

Width

0.858 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

20000

Resources and downloads

Specifications

Certifications

360 View

Terms and Conditions