Image of 6230 5-1/4 in. Round Carpet Flange, Brass
Image of 6230 5-1/4 in. Round Carpet Flange, Brass

5-1/4 in. Round Carpet Flange, Brass

Brand: Raco

Catalog ID: 6230

5-1/4 in. Round Carpet Flange, Brass

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron flo
  • Flages are designed to be installed to RACO adapter ring, catalog number 6244
  • Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install
  • 6230 is not designed to be used with RACO 5511 nonmetallic floor box
  • 6230 and 6235 are not designed to be used with RACO 6220
  • Installation instructions included
  • Solid brass construction
  • 5-1/4 in. O.D.

Product details

General

Accessory Type

Cover

Application

Carpet

Catalog Number

6230

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6230

Type

Flanges

UPC

050169062302

Dimensions

Diameter - Outside

5.25 in

Dimensions

5.26 in x 5.26 in x 0.37 in

Height

0.37 in

Length

5.26 in

Weight

0.55 lb

Width

5.26 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2800

Resources and downloads

Specifications

Terms and Conditions