2022
* Representative image
2022
2022_1
2022_2

1/2 in. EMT Set-Screw Coupling

OR

Brand:

Raco

Catalog ID:

2022

1/2 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2022

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169020227

Dimensions

Dimensions

1.496 in x 0.839 in x 1.36 in

Height

1.36 in

Length

1.496 in

Trade Size

1/2 in

Weight

0.066 lb

Width

0.839 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

16000

Resources and downloads