4-11/16 in. Square Cover, 5/8 in. Raised, for Life Safety Appliances and Emergency Signs

OR

Brand:

Raco

Catalog ID:

855

4-11/16 in. Square Cover, 5/8 in. Raised, for Life Safety Appliances and Emergency Signs

  • Used to close a junction box
  • 1/16 in. thick
  • Zinc pre-coated, steel construction
  • Notches o nfour corners allows for installation of cover without removing the box screws
  • Angled mounting slots allows for installation of cover without removing the box screws
  • 5/8 in. raised

Product details

General

Color
  • Gray
Drawn or Welded
Drawn
Material
855
Number of Gang(s)
2-Gang
Paintable/Stainable
Yes
Size
4-11/16 x 4 in
Type
  • Mud Ring
  • Mud Ring
UPC
050169008553

Dimensions

Cubic Capacity
8.3 cu.in
Dimensions
4.75 in x 4.75 in x 0.625 in
Height
0.625 in
Length
4.75 in
Raised Height
0.625 in
Weight
0.249 lb
Width
4.75 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3600

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions