Brand: Raco
Catalog ID: 949
Accessory Type
Box
Catalog Number
949
EU RoHS Indicator
Contact Manufacturer
Type
Partition
UPC
050169009499
Dimensions
0.063 in x 3.203 in x 4.313 in
Height
4.313 in
Length
0.063 in
Weight
0.219 lb
Width
3.203 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10800