Brand: Raco
Catalog ID: 2041TH
Catalog Number
2041TH
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Hangers
Hanger Size
2-1/2
Material
Steel
Max Load Lbs.
75 lb
UPC
050169911938
Dimensions
1.688 in x 0.88 in x 2.84 in
EMT Size
1.25 in
Height
2.84 in
Length
1.688 in
Trade Size
EMT 1-1/4 in
Weight
0.102 lb
Width
0.88 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
7200