2352RC
* Representative image
2352RC

1-1/2 in. Conduit Clamp, Right Angle

Brand:

Raco

Catalog ID:

2356RC

1-1/2 in. Conduit Clamp, Right Angle

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

Product details

General

Catalog Number

2356RC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Malleable Iron

UPC

050169986240

Dimensions

Dimensions

3.84 in x 3.23 in x 2.23 in

Height

2.23 in

Length

3.84 in

Trade Size

1-1/2 in

Weight

0.548 lb

Width

3.23 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2000

Resources and downloads