Image of 236 4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 and Ten 3/4 in. KO's, FM Bracket
Image of 236 4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 and Ten 3/4 in. KO's, FM Bracket

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 and Ten 3/4 in. KO's, FM Bracket

OR

Brand: Raco

Catalog ID: 236

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 and Ten 3/4 in. KO's, FM Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • FM style bracket, flush
  • Combination screw heads allow quick installation
  • Welded construction
  • One 1/2 in. knockout and Ten 3/4 in. knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product details

General

Bracket Type

FM, for Metal or Wood Studs

Catalog Number

236

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002360

Wiring System

Conduit

Dimensions

Actual Depth

2.425 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7.625 in

Raised Ground

No

Weight

1.112 lb

Width

4.403 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1250