Image of 936 RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's
Image of 936 RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's
play
360 View
play
RACO: Choosing the Correct Ceiling Fan Box
+4
RACO: RETRO-BRACE® Old-Work Ceiling Fan Support

RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

Brand: Raco

Catalog ID: 936

Collection name: RETRO-BRACE®; THE INSIDER®

RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

Product details

General

Catalog Number

936

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Acier

Old Work or New Work

  • New Work
  • Old Work

Size

4 po

Type

Box

UPC

050169009369

Dimensions

Ceiling Fan Lbs.

35-70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

35 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Dimensions

14 in x 4.22 in x 2.78 in

Fixture Lbs.

50-110 lb

Fixture Lbs., 16 in. Joist Span

110 lb

Fixture Lbs., 24 in. Joist Span

50 lb

Height

2.78 in

Length

14 in

Raised Ground

Yes

Weight

2.242 lb

Width

4.22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

6

Pallet Quantity

312

Media

Videos

play
RACO: Choosing the Correct Ceiling Fan Box
play
RACO: RETRO-BRACE® Old-Work Ceiling Fan Support

360 View