Voltage Partition for 260, 260H, 911-15 and 263 Boxes
Image of 981 Voltage Partition for 260, 260H, 911-15 and 263 Boxes
Image of 981 Voltage Partition for 260, 260H, 911-15 and 263 Boxes

Voltage Partition for 260, 260H, 911-15 and 263 Boxes

Brand: Raco

Catalog ID: 981

Voltage Partition for 260, 260H, 911-15 and 263 Boxes

  • cULus Listed
  • Intended for use with large capacity boxes
  • Pre-galvanized steel construction insures durability
  • The partitions are scored for easy installation and fit for proper depth needed

General

Accessory Type

Box

Catalog Number

981

Material

Steel

Product Family

Covers for Audio, Video, Power and Data

Product Type

Steel Box

Size

4-11/16 in

Type

Partition

UPC

050169009819

Dimensions

Dimensions

4.75 in x 4.5 in x 0.06 in

Height

0.06 in

Length

4.75 in

Size

4-11/16 in

Weight

0.15 lb

Width

4.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7875