Image of 2235 1-1/4 in. Rigid/IMC 2-Hole Strap
* Representative image
Image of 2235 1-1/4 in. Rigid/IMC 2-Hole Strap

1-1/4 in. Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2235

1-1/4 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.

Product details

Conduit

General

Catalog Number

2235

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022351

Dimensions

Dimensions

4.152 in x 0.89 in x 1.742 in

Height

1.742 in

Length

4.152 in

Trade Size

1-1/4 in

Weight

0.072 lb

Width

0.89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

10000

Resources and downloads