Image of 2712-9R 2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector Contractor Pack of 50
Image of 2712-9R 2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector Contractor Pack of 50
play
3D View

2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector Contractor Pack of 50

Brand: Raco

Catalog ID: 2712-9R

Collection name: PUZZLE-PLATE®

2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector Contractor Pack of 50

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection
  • 1/2 in. spikes used to mount to wood stud
  • Wire and cable protection for non-metallic sheathed cable wiring in wood studs
  • Puzzle configuration interlocks two or more plates where additional protection is required. Eliminates gaps in when two or more plates are used
  • Pre-galvanized, 0.051 in. thick steel

Product details

General

Accessory Type

Box

Catalog Number

2712-9R

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2712-9R

Type

  • Partition
  • Cable Protector Plate

UPC

050169999189

Dimensions

Dimensions

2.625 in x 1.5 in x 0.063 in

Height

0.063 in

Length

2.625 in

Weight

3.25 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

304

Media

3D AR Model