Image of 2712R 2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector
Image of 2712R 2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector
play
3D View

2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector

Brand: Raco

Catalog ID: 2712R

Collection name: PUZZLE-PLATE®

2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection
  • Pre-galvanized steel construction provides strength
  • Protects electrical wires and cables running through wood members from accidental nail, drill and screw penetration
  • Ideal for protecting NMSC and raceway wire
  • UL listed for safety and peace of mind
  • 1/2 in. spikes to mount cable protector to wood stud

Product details

General

Accessory Type

Fitting

Catalog Number

2712R

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2712R

Type

  • Partition
  • Cable Protector Plate

UPC

050169127124

Dimensions

Dimensions

2.625 in x 1.5 in x 0.063 in

Height

0.063 in

Length

2.625 in

Weight

0.065 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

16800

Media

3D AR Model