2709
* Representative image
2709
play
360 View

2-9/16 in. Cable Protector

Brand:

Raco

Catalog ID:

2709

2-9/16 in. Cable Protector

  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Made of pre-galvanized .0625 in. thick steel
  • 1/2 in. integral spikes used to mount to wood stud
  • cUL/US listed

Product details

General

Accessory Type

Fitting

Catalog Number

2709

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2709

Type

  • Partition
  • Cable Protector Plate

UPC

050169027097

Dimensions

Dimensions

0.531 in x 1.5 in x 2.563 in

Height

2.563 in

Length

0.531 in

Weight

0.07 lb

Width

1.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

16800

Resources and downloads

Specifications

360 View

Terms and Conditions