2709
* Representative image
2709
play
360 View

2-9/16 in. Cable Protector

Brand:

Raco

Catalog ID:

2710

2-9/16 in. Cable Protector

  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Made of pre-galvanized .0625 in. thick steel
  • 1/2 in. integral spikes used to mount to wood stud

Product details

General

Accessory Type

Fitting

Catalog Number

2710

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2710

Type

  • Partition
  • Cable Protector Plate

UPC

050169027103

Dimensions

Dimensions

0.531 in x 1.5 in x 2.563 in

Height

2.563 in

Length

0.531 in

Weight

0.069 lb

Width

1.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

30000

Resources and downloads

Specifications

360 View

Terms and Conditions