Image of 519 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears
Image of 519 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears
play
360 View
Image of 519 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears
+2
Image of 519 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 519

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • Includes plaster ears for "cut-in" or "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

519

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005194

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.72 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

2.27 in

Weight

0.589 lb

Width

4.25 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150

Resources and downloads

Media

360 View