Image of 687 4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's
Image of 687 4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's
play
360 View
Image of 687 4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's
+2
Image of 687 4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's
Buy America(n) Qualified

4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's

Brand: Raco

Catalog ID: 687

4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features.
  • Supplied with sixteen (16) 1/2 and 3/4 in. concentric knockouts
  • Welded steel construction with "FM" bracket - 1/2 in. set back
  • Standard device spacing with tapped 6-32 holes for devices
  • Uses Raco 971 voltage partition
  • 63.5 cu. in. capacity

Product details

General

Bracket Setback

0.5

Bracket Type

FM, for Metal or Wood Studs

Catalog Number

687

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

4-Gang

Type

  • Box
  • Large Capacity

UPC

050169006870

Wiring System

Conduit

Dimensions

Cubic Capacity

63.5 cu.in

Depth

2.5 in

Height

7.625 in

Weight

1.654 lb

Width

7.625 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

600

Resources and downloads

Media

360 View