Image of 685 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Eight 3/4 in. KO's, TS Bracket
Image of 685 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Eight 3/4 in. KO's, TS Bracket
play
360 View
Buy America(n) Qualified

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Eight 3/4 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 685

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Three 1/2 & Eight 3/4 in. KO's, TS Bracket

  • Drawn steel construction with "TS" side-mount bracket
  • 4 in. square, 2-1/8 in. deep
  • Set back 1/2 in. eliminating the need for a plaster ring
  • Supplied with three 1/2 in. and eight 3/4 in. knockouts
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

685

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Type

Box

UPC

050169006856

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Weight

0.932 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500

Resources and downloads

Media

360 View