4 in. Square Cover, 2-Device, 5/8 in. Raised
Image of 769 4 in. Square Cover, 2-Device, 5/8 in. Raised
Image of 769 4 in. Square Cover, 2-Device, 5/8 in. Raised
play
360 View
Image of 769 4 in. Square Cover, 2-Device, 5/8 in. Raised
Image of 769 4 in. Square Cover, 2-Device, 5/8 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 2-Device, 5/8 in. Raised

Brand: Raco

Catalog ID: 769

4 in. Square Cover, 2-Device, 5/8 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

769

Drawn or Welded

Drawn

Material

Steel

Product Family

4 in. Square Mudrings & Covers

Product Type

Cover

Size

4 in

Type

Mud Ring

UPC

050169907696

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

0.625 in x 4 in x 4 in

Height

4 in

Length

0.625 in

Raised Height

0.625 in

Size

4 in

Weight

0.201 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250