Image of 7120 THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box
Image of 7120 THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box
play
RACO: Choosing the Correct Ceiling Fan Box
play
RACO: 7120 Saddle Box
Image of 7120 THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box

THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box

Brand: Raco

Catalog ID: 7120

Collection name: THE SADDLE-BOX® Ceiling Box

THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box

Product details

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7120

Ceiling Fan Rated

Yes

Color

Black

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling Fan;Light

Material

Polycarbonate

Size

4 in

Type

Box

UPC

050169071205

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.6 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

12.5 cu.in

Depth

2.625 in

Fixture Lbs.

210 lb

Height

3.895 in

Weight

0.368 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Mexico 179,825.

Logistics

Carton Quantity

20

Packaging Type

Box

Pallet Quantity

1400

Media

Videos

play
RACO: Choosing the Correct Ceiling Fan Box
play
RACO: 7120 Saddle Box