MY LISTS
RACO
Image of 7120-1 SADDLE-BOX® 4 in. Round Ceiling Fan and Fixture Box
Image of 7120-1 SADDLE-BOX® 4 in. Round Ceiling Fan and Fixture Box
play
RACO: Choosing the Correct Ceiling Fan Box
Image of 7120-1 SADDLE-BOX® 4 in. Round Ceiling Fan and Fixture Box
+1
Image of 7120-1 SADDLE-BOX® 4 in. Round Ceiling Fan and Fixture Box

SADDLE-BOX® 4 in. Round Ceiling Fan and Fixture Box

Brand: Raco

Catalog ID: 7120-1

Collection name: SADDLE-BOX®

SADDLE-BOX® 4 in. Round Ceiling Fan and Fixture Box

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • For use wherever fans (Cat. #7120, 7120-1, 7120VB only) or lighting canopies are to be installed.

Product details

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7120-1

Ceiling Fan Rated

Yes

Color

Black

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling Fan;Light

Material

Polycarbonate

Size

4 in

Type

Box

UPC

050169712016

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.6 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

12.5 cu.in

Depth

2.625 in

Fixture Lbs.

210 lb

Height

3.895 in

Weight

0.258 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Mexico 179,825.

Logistics

Carton Quantity

24

Pallet Quantity

1680

Media

Videos

play
RACO: Choosing the Correct Ceiling Fan Box