Image of 774 4 in. Square Cover, 1-Device, 1 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1 in. Raised

OR

Brand: Raco

Catalog ID: 774

4 in. Square Cover, 1-Device, 1 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Includes required hardware for mounting the receptacle
  • Accepts single 2.141 in. diameter receptacle
  • Installation instructions on polybag
  • 10.3 cu. in. capacity

Product details

General

Catalog Number

774

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

774

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007747

Dimensions

Cubic Capacity

7.5 cu.in

Depth

1 in

Height

4 in

Raised Height

1 in

Weight

0.321 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3750

Resources and downloads

Media

360 View