Image of 7826RAC 4 in. Round Nonmetallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger
Image of 7826RAC 4 in. Round Nonmetallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger

4 in. Round Nonmetallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger

Brand: Raco

Catalog ID: 7826RAC

4 in. Round Nonmetallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.

Product details

General

Bracket Type

No Bracket

Cable Clamps

6

Catalog Number

7826RAC

Ceiling Fan Rated

No

Color

Black

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Light

Material

Steel

Type

Box

UPC

050169078266

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.375 in

Cubic Capacity

18 cu.in

Depth

2.375 in

Fixture Lbs.

10 lb

Height

3.688 in

Weight

0.617 lb

Width

14.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1050

Resources and downloads

Specifications

Certifications

Terms and Conditions