Image of 7846RAC 3-Gang Nonmetallic Box, 2-3/4 in. Deep
Image of 7846RAC 3-Gang Nonmetallic Box, 2-3/4 in. Deep

3-Gang Nonmetallic Box, 2-3/4 in. Deep

Brand: Raco

Catalog ID: 7846RAC

3-Gang Nonmetallic Box, 2-3/4 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Positioning tabs for fast accurate mounting on studs ot joists.
  • Oversized nail support that resists hammer impact and prevents box deformation.

Product details

General

Cable Clamps

12

Catalog Number

7846RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

3-Gang

Type

Box

UPC

050169978467

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.75 in

Cubic Capacity

44 cu.in

Depth

2.75 in

Height

6.45 in

Weight

0.383 lb

Width

7.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

8

Packaging Type

No Packaging

Pallet Quantity

384

Resources and downloads

Specifications

Certifications

Terms and Conditions