Image of 296 4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's
Image of 296 4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's
play
360 View
Image of 296 4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's
+2
Image of 296 4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

Brand: Raco

Catalog ID: 296

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

  • Constructed of pre-galvanized steel
  • No protruding ground screw or fan mounting screws allows easy installation
  • Steel cover protects wires from damage, paint, and drywall compound during installation
  • Maximum support load for ceiling fans 70 lbs. and 150 lbs. for static light fixtures
  • #10-32, 1 in. long ceiling fan screws provided and provision for #8-32 fixture mounting screw
  • Easy to follow instructions and mounting hardware included
  • Supplied with five 1/2 in. knockouts
  • 1/2 in. side knockouts

Product details

General

Bracket Type

No Bracket

Catalog Number

296

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169002964

Dimensions

Actual Depth

2 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Fixture Lbs.

150 lb

Height

4.25 in

Raised Ground

Yes

Weight

0.819 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

8

Packaging Type

No Packaging

Pallet Quantity

1536

Media

360 View