Brand: Raco
Catalog ID: 7873RAC
Catalog Number
7873RAC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Type
Box
UPC
050169978733
Wiring System
Nonmetallic Sheathed Cable
Cubic Capacity
23 cu.in
Depth
3.5 in
Height
3.844 in
Weight
0.22 lb
Width
2.325 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,233,900; 1,237,515; 1,260,599.
Carton Quantity
100
Packaging Type
No Packaging
Pallet Quantity
1600