Image of 7919RAC 3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep with Nails
Image of 7919RAC 3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep with Nails

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep with Nails

Brand: Raco

Catalog ID: 7919RAC

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep with Nails

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • Oversized nail support that resists hammer impact and prevents box deformation.

Product details

General

Cable Clamps

6

Catalog Number

7919RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Box

UPC

050169979198

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

2.625 in

Fixture Lbs.

50 lb

Height

5.5 in

Weight

0.204 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

75

Packaging Type

No Packaging

Pallet Quantity

1125

Resources and downloads