Image of 7922RAC 3-1/2 in. Round Nonmetallic Cable Box, 2-11/16 in. Deep
Image of 7922RAC 3-1/2 in. Round Nonmetallic Cable Box, 2-11/16 in. Deep

3-1/2 in. Round Nonmetallic Cable Box, 2-11/16 in. Deep

Brand: Raco

Catalog ID: 7922RAC

3-1/2 in. Round Nonmetallic Cable Box, 2-11/16 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Extra long, metal swing arms ensure installation.
  • Wrap around metal clamp to secure box to sheetrock.

Product details

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7922RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Old Work or New Work

Old Work

Type

Box

UPC

050169979228

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.813 in

Cubic Capacity

18 cu.in

Depth

2.8125 in

Height

4.375 in

Weight

0.26 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,237,515; 1,260,599.

Logistics

Carton Quantity

100

Packaging Type

No Packaging

Pallet Quantity

1000

Resources and downloads