4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger
Image of 324 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger

Brand: Raco

Catalog ID: 324

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger

  • Included bar hanger is adjustable 16 -24 in.
  • 10 lb. max load recommended on 24 in. center
  • When used on 16 in. center, rated to support up to 50 lb. light fixture
  • Fixture bar hanger allows box to be located anywhere along length of bar
  • 4 in. x 1-1/2 in. deep
  • Drawn steel construction with raised ground screw area
  • Supplied with seven 1/2 in. knockouts
  • Combination screw heads provide for faster installation
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

324

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169003244

Wiring System

Conduit

Dimensions

Actual Depth

2.132 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

10 lb

Height

3.563 in

Raised Ground

Yes

Size

4 in

Weight

0.846 lb

Width

14.5 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650