Image of 410 3 in. x 2 in. Switch Box, 1-1/2 in. Deep, NMSC Clamps, Plaster Ears
Buy America(n) Qualified

3 in. x 2 in. Switch Box, 1-1/2 in. Deep, NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 410

3 in. x 2 in. Switch Box, 1-1/2 in. Deep, NMSC Clamps, Plaster Ears

  • 3 in. x 2 in., 1-1/2 in. deep
  • Non-gangable
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Plaster ears allow a box to be used in "old work" applications
  • 7.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

410

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Gangable

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169004104

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.874 in

Cubic Capacity

7.5 cu.in

Depth

1.5 in

Height

4.233 in

Weight

0.432 lb

Width

1.975 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3375