Image of 445 3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 445

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

  • 3 in. x 2 in., 2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • Plaster ears allow a box to be used in "old work" applications
  • 10 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

445

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169004456

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

10.3 cu.in

Depth

2 in

Height

4.219 in

Weight

0.513 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000

Resources and downloads