3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's
Request a Quote
Brand:
Raco
Catalog ID:
501
3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's
3 in. x 2 in., 2-1/2 in. deep
Gangable switch boxes offer the option of constructing a box to hold two or more devices
With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
Supplied with eight 1/2 in. knockouts
12.5 cu. in. capacity
Acceptable for use in 2-hour fire rated walls
Product details
Resources and downloads
Product details
General
Bracket Type
No Bracket
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box
Box
UPC
050169905012
Wiring System
Conduit
Dimensions
Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
3.375 in
Weight
0.529 lb
Width
2 in
Electrical Ratings
Power Distribution Features
Fire Rated
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
3900
Resources and downloads
Specifications
501
Catalogs
RACO / TayMac / Bell Full Catalog
Certifications
UL COC - E195978-18
Sales Drawings
501
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions