4-11/16 in. Square Cover, 1-1/4 in. Raised, for Life Safety Appliances and Emergency Signs

Brand:

Raco

Catalog ID:

859

4-11/16 in. Square Cover, 1-1/4 in. Raised, for Life Safety Appliances and Emergency Signs

  • Used to close a junction box
  • 1/16 in. thick
  • Zinc, pre-coated, steel construction
  • Notches on four corners allows for installation of cover without removing the box screws
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 1-1/4 in. raised

Product details

General

Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Material
859
Number of Gang(s)
2-Gang
Paintable/Stainable
Yes
Size
4-11/16 x 4 in
Type
Mud Ring
UPC
050169008591

Dimensions

Cubic Capacity
16 cu.in
Dimensions
4.75 in x 4.75 in x 1.25 in
Height
1.25 in
Length
4.75 in
Raised Height
1.25 in
Weight
0.483 lb
Width
4.75 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
1728

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions