
Brand: Raco
Catalog ID: 4803-5

Catalog Number
4803-5
Color
Brown
Color Code
Brown
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480359
Dimensions
2.05 in x 1.13 in x 1.13 in
Form Size
2 in
Height
1.13 in
Length
2.05 in
Trade Size
3/4 in
Weight
0.109 lb
Width
1.13 in
Cable Range
0.500 - 0.625 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600