Image of 8772 4 in. Square Cover, 1-Device, 1/2 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1/2 in. Raised

Brand: Raco

Catalog ID: 8772

4 in. Square Cover, 1-Device, 1/2 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Includes required hardware for mounting the receptacle
  • Accepts single 2.625 in. diameter receptacle
  • Installation instructions on poly bag
  • 3.5 cu. in. capacity

General

Catalog Number

8772

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

8772

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007723

Dimensions

Cubic Capacity

3.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.22 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

10000