Welded 3-Gang Box, 1-5/8 in. Depth, with Fourteen 1/2 & 3/4 in. Concentric Knockouts, Six 1/2 in. Knockouts, and Two 3/4 in. Knockouts
Image of 952 Welded 3-Gang Box, 1-5/8 in. Depth, with Fourteen 1/2 & 3/4 in. Concentric Knockouts, Six 1/2 in. Knockouts, and Two 3/4 in. Knockouts

Welded 3-Gang Box, 1-5/8 in. Depth, with Fourteen 1/2 & 3/4 in. Concentric Knockouts, Six 1/2 in. Knockouts, and Two 3/4 in. Knockouts

Brand: Raco

Catalog ID: 952

Welded 3-Gang Box with Multiple Knockouts: 1-5/8 in. Depth, Fourteen 1/2 & 3/4 in. Concentric, Six 1/2 in., and Two 3/4 in.

Upgrade your electrical setups with the RACO 3-Gang Box. This welded, 1-5/8 inch deep box is built for durability and features a variety of knockouts: fourteen 1/2 & 3/4 inch concentric, six 1/2 inch, and two 3/4 inch, making it versatile for both residential and commercial use. Its robust construction and ample wiring space ensure a secure installation and easy maintenance. Ideal for efficient power distribution and device mounting, this box meets rigorous standards and simplifies electrical installations.

  • Streamline installation with 3-gang boxes, eliminating the need to gang individual boxes
  • Features 1/2" and 3/4" concentric knockouts to accommodate a variety of wiring methods
  • Includes a bottom knockout pattern with 3-1/2" and 2-3/4" options at each end of the box
  • Compatible with two cover styles: flat and 3/4" raised device covers
  • Compatible with low voltage partitions #947 or #949 for organized installations
  • Device spacing aligns with standard wall plates for a clean setup
  • Ideal for centralized locations with multiple wiring devices
  • Equipped with fourteen 1/2 & 3/4 in. concentric knockouts for versatile configurations
  • Offers options for 3/4 in. raised mud rings and flat covers to suit all sizes
  • Provides a spacious 60 cu. in. capacity to accommodate various installations.

The RACO 3-Gang Box offers a spacious 60 cu. in. capacity and versatile knockout options, including fourteen 1/2 & 3/4 in. concentric knockouts, making it ideal for efficient, centralized installations of multiple wiring devices.

General

Bracket Type

No Bracket

Catalog Number

952

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Material

Steel

Number of Gang(s)

3-Gang

Type

Box

UPC

050169009529

Wiring System

Conduit

Dimensions

Actual Depth

1.912 in

Cubic Capacity

60 cu.in

Depth

1.625 in

Height

4.526 in

Weight

1.5 lb

Width

8.69 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5

Pallet Quantity

720