Image of 3515RAC 1-1/4 in. Liquidtight Straight Connector, Insulated

1-1/4 in. Liquidtight Straight Connector, Insulated

Brand: Raco

Catalog ID: 3515RAC

1-1/4 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3515RAC

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

3515RAC

UPC

050169035153

Dimensions

Dimensions

2.438 in x 2.437 in x 2.188 in

Height

2.188 in

Length

2.438 in

Trade Size

1-1/4 in

Weight

0.64 lb

Width

2.437 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2700

Resources and downloads

Media

Videos