Image of 894KH KWIK-HANG® Series, 4 in. Round Cover, Swivel for 3-1/2 in. or 4 in. Octagon Box, 1/2 or 3/4 in. Pipe

KWIK-HANG® Series, 4 in. Round Cover, Swivel for 3-1/2 in. or 4 in. Octagon Box, 1/2 or 3/4 in. Pipe

Brand: Raco

Catalog ID: 894KH

Collection name: KWIK-HANG®

KWIK-HANG® 4 in. Round Cover, Swivel for 3-1/2 in. or 4 in. Octagon Box, 1/2 or 3/4 in. Pipe

  • Swivel cover restricted to 20 degree swing from vertical
  • KWIK-HANG® allows easy installation of high bay lighting fixtures. Fixture rests in position while wiring is completed
  • Drawn construction
  • Key-hole allows for installation of cover without removing the box screws
  • 1-1/4 in. raised
  • 16.0 cu. in. capacity

General

Catalog Number

894KH

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

Yes

Series

KWIK-HANG® Series

Size

3.5 in;4 in

Type

Fixture Cover

UPC

050169608944

Dimensions

Dimensions

4 in x 4 in x 2 in

Fixture Lbs.

50 lb

Height

2 in

Length

4 in

Size

3.5 in;4 in

Weight

0.614 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2275