Image of 3544 1 in. 90 Degree Liquidtight Connector, Insulated
*Representative image
Image of 3544 1 in. 90 Degree Liquidtight Connector, Insulated
play
RACO: Liquidtight Connectors vs. popular competitor

1 in. 90 Degree Liquidtight Connector, Insulated

Brand: Raco

Catalog ID: 3544

1 in. 90 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3544

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169035443

Dimensions

Dimensions

2.875 in x 1.141 in x 2.5 in

Height

2.5 in

Length

2.875 in

Trade Size

1 in

Weight

0.37 lb

Width

1.141 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3150