4 in. x 2 in. Handy Extension Ring, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's
Image of 665 4 in. x 2 in. Handy Extension Ring, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's
Buy America(n) Qualified

4 in. x 2 in. Handy Extension Ring, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's

Brand: Raco

Catalog ID: 665

4 in. x 2 in. Handy Extension Ring, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • Key holes provided for ease of installation
  • Supplied with eight 1/2 in. knockouts
  • 13 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

665

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Type

Extension Ring

UPC

050169006658

Wiring System

Conduit

Dimensions

Actual Depth

1.813 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Weight

0.375 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

3500