Image of 701FD 1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage
Image of 701FD 1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+4
Image of 701FD 1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

Brand: Raco

Catalog ID: 701FD

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

Product details

General

Catalog Number

701FD

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Cable Protector Plate

UPC

050169947067

Dimensions

Dimensions

0.669 in x 2.171 in x 3.64 in

Height

3.64 in

Length

0.669 in

Weight

0.085 lb

Width

2.171 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

12000

Resources and downloads

Media

Videos

play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings